IESNA:LM-63-2002
[TEST]P1645428
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18906.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3051.8 2855.8 2726.5 2626.5 2482.5 2419.9 2517.2 2713.2 2987.8 3309.1 3681.1 4078.4 4485.1 4937.0 5361.0 
5874.3 6241.0 6541.0 6771.6 6866.3 6835.6 6571.6 5794.3 5363.7 5118.4 4793.1 4133.1 3001.2 1978.6 1234.6 820.0 
493.3 225.3 133.3 53.3 0.0 0.0 
3051.8 2839.8 2718.5 2615.8 2474.5 2419.9 2523.9 2719.8 2995.8 3314.5 3697.1 4098.4 4499.7 4925.1 5378.4 
5869.0 6278.3 6575.6 6818.3 6916.9 6903.6 6646.3 5919.7 5457.0 5227.7 4903.7 4235.8 3098.5 2045.2 1281.3 852.0 
520.0 256.0 146.7 62.7 0.0 0.0 
3051.8 2858.5 2723.8 2635.8 2511.9 2435.9 2510.5 2685.2 2919.8 3218.5 3581.1 3965.1 4366.4 4797.1 5242.4 
5706.3 6173.0 6586.3 6968.9 7222.3 7316.9 7307.6 6986.3 6357.0 6007.7 5681.0 5025.0 3849.1 2474.5 1545.2 
1027.9 654.6 361.3 240.0 101.3 0.0 0.0 
3051.8 2867.8 2751.8 2671.8 2559.9 2481.2 2507.9 2630.5 2835.8 3085.2 3387.8 3751.8 4122.4 4515.7 4931.7 
5370.4 5859.7 6386.3 6910.3 7362.2 7710.2 7931.5 7990.2 7924.9 7746.2 7402.2 6859.6 5827.7 3785.1 2257.2 
1315.9 836.0 477.3 237.3 89.3 0.0 0.0 
3051.8 2891.8 2777.2 2703.8 2629.2 2557.2 2538.5 2599.9 2730.5 2923.8 3169.2 3450.5 3753.1 4102.4 4486.4 
4871.7 5322.4 5838.3 6419.6 7036.9 7554.2 7976.9 8307.5 8578.2 8838.2 9078.1 9195.5 8772.8 7134.3 4215.8 
1950.6 864.0 460.0 196.0 72.0 1.3 0.0 
3051.8 2926.5 2821.2 2753.2 2710.5 2665.2 2641.2 2663.8 2729.2 2850.5 3017.2 3201.1 3409.1 3658.5 3966.4 
4261.1 4623.7 5071.7 5589.0 6207.6 6836.9 7431.6 7991.5 8524.8 9172.8 9935.4 10775.4 11452.7 11160.7 8834.2 
4781.1 1867.9 650.6 316.0 102.7 2.7 0.0 
3051.8 2957.2 2867.8 2814.5 2791.8 2787.8 2793.2 2813.2 2851.8 2918.5 3029.2 3171.8 3291.8 3403.8 3571.8 
3807.8 4083.8 4427.7 4893.1 5471.7 6163.6 6878.3 7652.9 8426.2 9235.5 10252.7 11408.7 12599.3 13097.9 11818.0 
8983.5 5243.7 1849.2 665.3 250.7 22.7 0.0 
3051.8 2958.5 2871.8 2819.8 2798.5 2798.5 2809.2 2830.5 2867.8 2934.5 3047.8 3187.8 3301.1 3401.1 3561.1 
3789.1 4042.4 4386.4 4850.4 5409.0 6119.6 6852.9 7610.2 8430.2 9235.5 10248.7 11396.7 12604.6 13113.9 11862.0 
9124.8 5609.0 1934.6 682.6 262.7 24.0 0.0 
3051.8 2974.5 2917.2 2883.8 2882.5 2903.8 2943.8 2986.5 3041.2 3111.8 3238.5 3373.1 3431.8 3497.1 3635.8 
3815.8 4049.1 4390.4 4853.1 5418.4 6083.7 6844.9 7651.6 8476.8 9319.5 10282.1 11330.0 12206.0 12340.6 11102.0 
8898.2 5641.0 2282.5 580.0 252.0 34.7 0.0 
3051.8 3013.2 2993.2 2998.5 3033.2 3086.5 3141.2 3201.1 3266.5 3357.1 3478.5 3553.1 3589.1 3661.1 3778.4 
3961.1 4186.4 4585.1 5069.0 5657.0 6430.3 7251.6 8131.5 9087.5 10118.1 11223.4 12207.3 12827.3 12440.6 10932.7 
8570.2 4474.4 1421.3 520.0 226.7 62.7 0.0 
3051.8 3050.5 3067.8 3113.2 3193.1 3295.8 3397.1 3506.5 3622.5 3747.8 3895.8 3974.4 4054.4 4169.1 4330.4 
4555.7 4857.1 5227.7 5675.7 6187.6 6743.6 7364.9 7992.9 8754.2 9527.5 10283.4 10783.4 10810.0 9620.8 7904.9 
5507.7 2306.5 728.0 310.6 114.7 34.7 0.0 
3051.8 3074.5 3107.8 3170.5 3273.1 3390.5 3507.8 3626.5 3741.1 3870.4 4002.4 4055.8 4099.8 4161.1 4233.1 
4335.8 4483.7 4670.4 4910.4 5199.7 5531.7 5886.3 6278.3 6772.9 7290.2 7730.2 7914.2 7710.2 6586.3 5307.7 
3694.5 1589.2 532.0 266.7 130.7 48.0 0.0 
3051.8 3066.5 3111.8 3187.8 3295.8 3411.8 3525.1 3625.1 3710.5 3794.4 3866.4 3866.4 3833.1 3803.8 3758.5 
3718.5 3702.5 3690.5 3671.8 3642.5 3605.1 3562.5 3555.8 3635.8 3786.4 3901.1 3806.4 3362.5 2470.5 1749.2 
1098.6 564.0 326.6 189.3 108.0 42.7 0.0 
3051.8 3106.5 3166.5 3238.5 3330.5 3405.1 3453.1 3473.1 3447.8 3373.1 3247.8 3034.5 2735.8 2374.5 1938.6 
1558.6 1229.3 1015.9 909.3 861.3 836.0 818.6 794.6 777.3 792.0 804.0 774.6 717.3 618.6 513.3 428.0 334.6 241.3 153.3 
84.0 26.7 0.0 
3051.8 3137.2 3191.8 3237.1 3274.5 3275.8 3214.5 3073.2 2837.2 2535.9 2182.5 1773.2 1403.9 1179.9 1073.3 1025.3 
997.3 983.9 981.3 981.3 978.6 967.9 945.3 911.9 879.9 865.3 834.6 766.6 658.6 524.0 417.3 329.3 232.0 138.7 82.7 21.3 
0.0 
3051.8 3150.5 3191.8 3199.8 3170.5 3061.2 2833.2 2535.9 2190.5 1798.6 1470.6 1295.9 1223.9 1190.6 1162.6 1143.9 1141.3 
1150.6 1173.3 1198.6 1223.9 1241.3 1246.6 1225.3 1181.3 1117.3 1023.9 918.6 790.6 620.0 448.0 298.6 198.7 133.3 69.3 13.3 0.0 
3051.8 3163.8 3181.2 3141.2 3015.8 2771.8 2447.9 2089.2 1727.9 1477.2 1385.3 1346.6 1309.3 1273.3 1242.6 1221.3 
1219.9 1250.6 1274.6 1263.9 1263.9 1265.3 1230.6 1159.9 1093.3 1034.6 962.6 870.6 762.6 642.6 490.6 340.0 238.7 150.7 65.3 9.3 
0.0 
3051.8 3151.8 3149.2 3061.2 2846.5 2527.9 2181.2 1827.9 1562.6 1487.9 1467.9 1437.3 1387.9 1327.9 1281.3 1253.3 
1197.3 1119.9 1111.9 1087.9 1037.3 1039.9 1046.6 1059.9 1069.3 1059.9 1039.9 1007.9 958.6 873.3 681.3 522.6 368.0 217.3 90.7 5.3 
0.0 
3051.8 3147.8 3126.5 2999.8 2713.2 2374.5 1997.2 1685.2 1571.9 1565.2 1554.6 1521.2 1465.2 1393.3 1319.9 1170.6 
1069.3 1002.6 910.6 890.6 886.6 899.9 929.3 950.6 939.9 915.9 885.3 845.3 793.3 728.0 604.0 504.0 402.6 250.7 106.7 5.3 
0.0 
3051.8 3147.8 3118.5 2943.8 2633.2 2262.5 1899.9 1651.9 1621.2 1637.2 1635.9 1606.6 1549.2 1469.2 1285.3 1122.6 
1003.9 868.0 818.6 796.0 790.6 796.0 804.0 794.6 749.3 724.0 702.6 673.3 626.6 573.3 494.6 414.6 325.3 225.3 101.3 4.0 
0.0 
3051.8 3121.2 3083.8 2919.8 2569.2 2203.9 1845.2 1642.6 1642.6 1669.2 1677.2 1654.6 1607.9 1507.9 1283.9 1102.6 
934.6 837.3 805.3 810.6 866.6 879.9 797.3 796.0 728.0 718.6 682.6 649.3 609.3 524.0 442.6 354.6 262.7 181.3 74.7 4.0 
0.0 
3051.8 3107.8 3074.5 2905.2 2569.2 2203.9 1845.2 1641.2 1645.2 1673.2 1681.2 1663.9 1618.6 1503.9 1287.9 1094.6 
933.3 834.6 805.3 820.0 897.3 905.3 798.6 805.3 730.6 730.6 684.0 644.0 597.3 506.6 426.6 345.3 246.7 153.3 70.7 4.0 
0.0 
